JAJSJT4B August 2020 – December 2021 SN74HCS164
PRODUCTION DATA
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
fmax | Max switching frequency | 2 V | 28 | 15 | MHz | ||||||
4.5 V | 68 | 50 | |||||||||
6 V | 97 | 62 | |||||||||
tPHL | Propagation delay | CLR | Any Q | 2 V | 20 | 25 | 42 | ns | |||
4.5 V | 8 | 12 | 18 | ||||||||
6 V | 7 | 11 | 15 | ||||||||
tpd | Propagation delay | CLK | Any Q | 2 V | 20 | 26 | 42 | ns | |||
4.5 V | 8 | 12 | 16 | ||||||||
6 V | 7 | 11 | 14 | ||||||||
tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
4.5 V | 5 | 9 | |||||||||
6 V | 4 | 8 |