JAJSN38A October 2021 – December 2021 SN74HCT165-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SH/LD | 1 | I | Enable shifting when input is high, load data when input is low |
CLK | 2 | I | Clock, rising edge triggered |
E | 3 | I | Parallel input E |
F | 4 | I | Parallel input F |
G | 5 | I | Parallel input G |
H | 6 | I | Parallel input H |
QH | 7 | O | Inverted serial output |
GND | 8 | — | Ground |
QH | 9 | O | Serial output |
SER | 10 | I | Serial input |
A | 11 | I | Parallel input A |
B | 12 | I | Parallel input B |
C | 13 | I | Parallel input C |
D | 14 | I | Parallel input D |
CLK INH | 15 | I | Clock inhibit input |
VCC | 16 | — | Positive supply |