JAJSQE5 may 2023 SN74LV2T74-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1CLR | 1 | Input | Clear for channel 1, active low |
1D | 2 | Input | Data for channel 1 |
1CLK | 3 | Input | Clock for channel 1, rising edge triggered |
1PRE | 4 | Input | Preset for channel 1, active low |
1Q | 5 | Output | Output for channel 1 |
1Q | 6 | Output | Inverted output for channel 1 |
GND | 7 | — | Ground |
2Q | 8 | Output | Inverted output for channel 2 |
2Q | 9 | Output | Output for channel 2 |
2PRE | 10 | Input | Preset for channel 2, active low |
2CLK | 11 | Input | Clock for channel 2, rising edge triggered |
2D | 12 | Input | Data for channel 2 |
2CLR | 13 | Input | Clear for channel 2, active low |
VCC | 14 | — | Positive supply |
Thermal Pad(1) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |