JAJSUQ9M May 1999 – September 2024 SN74LV4053A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
To design with the SNx4LV4053A, a stable input voltage between 2V (see Recommended Operating Conditions for details) and 5.5V must be available. The characteristics of the signal that is being multiplexed so that no important information is lost due to timing or voltage level incompatibility with this device is another important design consideration.