JAJSOV4T april 1998 – march 2023 SN74LV595A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 135 | 170 | 115 | 115 | MHz | |||||
CL = 50 pF | 120 | 140 | 95 | 95 | |||||||
tPLH | RCLK | QA–QH | CL = 15 pF | 4.3 | 7.4 | 1 | 8.5 | 1 | 9.5 | ns | |
tPHL | 4.3 | 7.4 | 1 | 8.5 | 1 | 9.5 | |||||
tPLH | SRCLK | QH’ | 4.5 | 8.2 | 1 | 9.4 | 1 | 10.4 | |||
tPHL | 4.5 | 8.2 | 1 | 9.4 | 1 | 10.4 | |||||
tPHL | SRCLR | QH’ | 4.5 | 8 | 1 | 9.1 | 1 | 10.1 | |||
tPZH | OE | QA–QH | 4.3 | 8.6 | 1 | 10 | 1 | 11 | |||
tPZL | 5.4 | 8.6 | 1 | 10 | 1 | 11 | |||||
tPHZ | OE | QA–QH | 2.4 | 6 | 1 | 7.1 | 1 | 7.1 | |||
tPLZ | 2.7 | 5.1 | 1 | 7.2 | 1 | 7.2 | |||||
tPLH | RCLK | QA–QH | CL = 50 pF | 5.6 | 9.4 | 1 | 10.5 | 1 | 12.5 | ns | |
tPHL | 5.6 | 9.4 | 1 | 10.5 | 1 | 12.5 | |||||
tPLH | SRCLK | QH’ | 6.4 | 10.2 | 1 | 11.4 | 1 | 13.4 | |||
tPHL | 6.4 | 10.2 | 1 | 11.4 | 1 | 13.4 | |||||
tPHL | SRCLR | QH’ | 6.4 | 10 | 1 | 11.1 | 1 | 13.1 | |||
tPZH | OE | QA–QH | 5.7 | 10.6 | 1 | 12 | 1 | 14 | |||
tPZL | 6.8 | 10.6 | 1 | 12 | 1 | 14 | |||||
tPHZ | OE | QA–QH | 3.5 | 10.3 | 1 | 11 | 1 | 13 | |||
tPLZ | 3.4 | 10.3 | 1 | 11 | 1 | 13 |