SCES469F August 2003 – March 2020 SN74LVC1404
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VI | Input voltage (XIN, CTRL, A inputs) | 0 | 5.5 | V | |
VO | Output voltage (XOUT, OSCOUT, Y outputs) | 0 | VCC | V | |
IOH | High-level output current (OSCOUT, XOUT, Y outputs) | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current (OSCOUT, XOUT, Y outputs) | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
IOL(1) | Low-level output current (XOUT) | VCC = 1.65 V | 2 | mA | |
Δt/Δv | Input transition rise and fall time (CTRL input) | VCC = 1.8 V ± 0.15 V | 20 | ns/V | |
VCC = 2.5 V ± 0.2 V | 20 | ||||
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | DCU, DCT | –40 | 125 | °C |
YZP | –40 | 85 |