JAJSEH7E August 2004 – January 2018 SN74LVC1G139
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –100 µA, VCC = 1.65 V to 5.5 V | VCC – 0.1 | V | ||||
IOH = –4 mA, VCC= 1.65 V | 1.2 | |||||||
IOH = –8 mA, VCC = 2.3 V | 1.9 | |||||||
IOH = –16 mA, VCC = 3 V | 2.4 | |||||||
IOH = –24 mA, VCC = 3 V | 2.3 | |||||||
IOH = –32 mA, VCC = 4.5 V | 3.8 | |||||||
VOL | Low-level output voltage | IOL = 100 µA, VCC = 1.65 V to 5.5 V | 0.1 | V | ||||
IOL = 4 mA, VCC = 1.65 V | 0.45 | |||||||
IOL = 8 mA, VCC = 2.3 V | 0.3 | |||||||
IOL = 16 mA, VCC = 3 V | 0.4 | |||||||
IOL = 24 mA, VCC = 3 V | 0.55 | |||||||
IOL = 32 mA, VCC = 4.5 V | 0.55 | |||||||
II | Inflection-point current | A or B inputs: VI = 5.5 V or GND, VCC = 0 to 5.5 V |
±1 | µA | ||||
Ioff | Off-state current | VI or VO = 5.5 V, VCC = 0 | ±5 | µA | ||||
ICC | Supply current | VI = 5.5 V or GND, IO = 0, VCC = 1.65 V to 5.5 V | 10 | µA | ||||
ΔICC | Supply current change | One input at VCC – 0.6 V, other inputs at VCC or GND, VCC = 3 V to 5.5 V | 500 | µA | ||||
Ci | Input capacitance | VI = VCC or GND, VCC = 3.3 V | 4 | pF |