JAJSEH7E August 2004 – January 2018 SN74LVC1G139
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage, VCC | –0.5 | 6.5 | V | |
Input Voltage, VI | –0.5 | 6.5 | V | |
Voltage applied to any output in the high-impedance or power-off state, VO(2) | –0.5 | 6.5 | V | |
Voltage applied to any output in the high or low state, VO(2)(3) | –0.5 | VCC + 0.5 | V | |
Input clamp current, IIK | VI < 0 | –50 | mA | |
Output clamp current, IOK | VO < 0 | –50 | mA | |
Continuous output current, IO | ±50 | mA | ||
Continuous current through VCC or GND, ICC | ±100 | mA | ||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | -65 | 150 | °C |