JAJSHV1A February 2006 – August 2019 SN74LVC1G32-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 1.9 | 7.2 | 0.8 | 4.4 | 0.9 | 3.6 | 0.8 | 3.4 | ns |