JAJSHV1A February 2006 – August 2019 SN74LVC1G32-Q1
PRODUCTION DATA.
This device uses CMOS technology and has balanced output drive. Care should be taken to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads, so routing and load conditions should be considered to prevent ringing.