SCES538G January 2004 – February 2020 SN74LVC1G38
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Open-drain devices are intrinsically capable of voltage translation. In this application, a 1.8-V logic signal is inverted and up-translated to 5 V at the output when the EN signal input is driven high by a 3.3-V signal. The output is held at 5 V in this scenario when the output of the device is in the high impedance state.