SCES381N January 2002 – January 2015 SN74LVC2G17 , SN74LVC2G17
PRODUCTION DATA.
This dual Schmitt-Trigger buffer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G17 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
SN74LVC2G17 | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC70 (6) | 2.00 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.00 mm | |
SON (6) | 1.00 mm × 1.00 mm | |
DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from M Revision (November 2013) to N Revision
Changes from L Revision (September 2013) to M Revision
Changes from K Revision (July 2012) to L Revision
Changes from J Revision (June 2012) to K Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
TJ | Junction temperature under bias | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | ||
---|---|---|---|
VESD(1) | Human-Body Model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(2) | 2000 | V |
Charged-Device Model (CDM), per JEDEC specification JESD22-C101, all pins(3) | 1000 | V |
THERMAL METRIC(1) | SN74LVC2G17 | UNIT | |||||
---|---|---|---|---|---|---|---|
DBV | DCK | YZP | DRY | DSF | |||
6 PINS | |||||||
RθJA | Junction-to-ambient thermal resistance(2) | 165 | 259 | 123 | 234 | 300 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||
VT+
Positive-going input threshold voltage |
1.65 V | 0.7 | 1.4 | 0.7 | 1.4 | V | |||||
2.3 V | 1.0 | 1.7 | 1.0 | 1.7 | |||||||
3 V | 1.3 | 2.0 | 1.3 | 2.0 | |||||||
4.5 V | 1.9 | 3.1 | 1.9 | 3.1 | |||||||
5.5 V | 2.2 | 3.7 | 2.2 | 3.7 | |||||||
VT–
Negative-going input threshold voltage |
1.65 V | 0.3 | 0.7 | 0.3 | 0.7 | V | |||||
2.3 V | 0.4 | 1 | 0.4 | 1.0 | |||||||
3 V | 0.8 | 1.3 | 0.8 | 1.3 | |||||||
4.5 V | 1.1 | 2 | 1.1 | 2.0 | |||||||
5.5 V | 1.4 | 2.5 | 1.4 | 2.5 | |||||||
ΔVT
Hysteresis (VT+ – VT–) |
1.65 V | 0.3 | 0.8 | 0.3 | 0.8 | V | |||||
2.3 V | 0.4 | 0.9 | 0.35 | 0.9 | |||||||
3 V | 0.4 | 1.1 | 0.4 | 1.1 | |||||||
4.5 V | 0.6 | 1.3 | 0.6 | 1.3 | |||||||
5.5 V | 0.7 | 1.4 | 0.7 | 1.4 | |||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||
II | A input | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||
Ci | VI = VCC or GND | 3.3 V | 4 | 4 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.9 | 9.3 | 1.9 | 5.7 | 2.2 | 5.4 | 1.5 | 4.3 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.9 | 9.8 | 1.9 | 6.2 | 2.2 | 5.9 | 1.5 | 4.8 | ns |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 17 | 18 | 19 | 21 | pF |