TA = 25°CPARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT |
---|
TYP | TYP | TYP |
---|
Cpd | Power dissipation capacitance per latch | Outputs enabled | f = 10 MHz | (1) | (1) | 39 | pF |
Outputs disabled | (1) | (1) | 6 |
(1) This information was not available at the time of publication.