JAJSPJ0C August 2005 – December 2022 SN74LVCH8T245
PRODUCTION DATA
The SN74LVCH8T245 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. The maximum output current can be up to 32 mA when device is powered by 5 V.