JAJSLQ8A September 2021 – December 2021 SN74LXC1T45
PRODUCTION DATA
PARAMETER | FROM | TO | Test Conditions | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | -40°C to 85°C | 3 | 57 | 1 | 22 | 1 | 18 | 1 | 14 | 1 | 13 | 1 | 12 | ns | ||||||
-40°C to 125°C | 4 | 37 | 3 | 22 | 2 | 18 | 1 | 14 | 1 | 13 | 1 | 12 | |||||||||||
B | A | -40°C to 85°C | 1 | 34 | 1 | 19 | 1 | 16 | 1 | 13 | 1 | 13 | 1 | 12 | |||||||||
-40°C to 125°C | 3 | 30 | 2 | 20 | 1 | 17 | 1 | 14 | 1 | 13 | 1 | 12 | |||||||||||
tdis | Disable time | DIR | A | -40°C to 85°C | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | ns | ||||||
-40°C to 125°C | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | 1 | 14 | |||||||||||
DIR | B | -40°C to 85°C | 5 | 49 | 3 | 27 | 3 | 23 | 1 | 18 | 2 | 17 | 1 | 15 | |||||||||
-40°C to 125°C | 8 | 44 | 6 | 28 | 5 | 24 | 4 | 19 | 4 | 18 | 2 | 16 | |||||||||||
ten | Enable time | DIR | A | -40°C to 85°C | 12 | 78 | 8 | 39 | 7 | 33 | 6 | 26 | 5 | 25 | 4 | 22 | ns | ||||||
-40°C to 125°C | 16 | 64 | 13 | 40 | 11 | 35 | 9 | 28 | 9 | 26 | 7 | 23 | |||||||||||
DIR | B | -40°C to 85°C | 8 | 64 | 6 | 30 | 5 | 26 | 4 | 23 | 4 | 21 | 4 | 20 | |||||||||
-40°C to 125°C | 11 | 46 | 9 | 31 | 8 | 27 | 7 | 24 | 6 | 22 | 6 | 21 |