JAJSSZ3E February 1990 – February 2024 SN751177 , SN751178
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | VO = 2.7V, | IO = −0.4mA | 0.2 | V | |||
VIT− | Negative-going input threshold voltage | VO = 0.5V, | IO = 16mA | −0.2 (2) | V | |||
Vhys | Input hysteresis voltage (VIT+ − VIT−) | 50 | mV | |||||
VIK | Enable clamp voltage | SN751177 | II = −18mA | −1.5 | V | |||
VOH | High-level output voltage | VID = 200mV, | IOH = −400μA | 2.7 | V | |||
VOL | Low-level output voltage | VID = −200mV | IOL = 8mA | 0.45 | V | |||
IOL = 16mA | 0.5 | |||||||
IOZ | High-impedance-state output current | SN751177 | VO = 0.4V to 2.4V | ±20 | μA | |||
II | Line input current (see Note 7) | Other input at 0V | VI = 12V | 1 | mA | |||
VI = −7V | −0.8 | |||||||
IIH | High-level enable input current | SN751177 | VIH = 2.7V | 20 | μA | |||
IIL | Low-level enable input current | SN751177 | VIL = 0.4V | −100 | μA | |||
IOS | Short-circuit output current (see Note 6) | −15 | −85 | μA | ||||
ICC | Supply current | No load, | outputs enabled | 80 | 110 | mA | ||
ri | Input resistance | 12 | kΩ |