JAJSSZ3E February 1990 – February 2024 SN751177 , SN751178
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = −18mA | −1.5 | V | ||||
VOH | High-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = −33mA | 3.7 | V | ||
VOL | Low-level output voltage | VIH = 2V, | VIL = 0.8V, | IOH = 33mA | 1.1 | V | ||
|VOD1| | Differential output voltage | IO = 0 | 1.5 | 6 | V | |||
|VOD2| | Differential output voltage | RL = 100Ω, | See Figure 6-1 | 2 or 1/2 VOD1 (2) | V | |||
RL = 54Ω, | See Figure 6-1 | 1.5 | 5 | |||||
VOD3 | Differential output voltage | See Note 4 | 1.5 | 5 | V | |||
Δ|VOD| | Change in magnitude of differential output voltage (see Note 5) | ±0.2 | V | |||||
VOC | Common-mode output voltage | RL = 54Ω or 100Ω, | See Figure 6-1 | −1(3) | 3 | V | ||
Δ|VOC| | Change in magnitude of common-mode output voltage (see Note 5) | ±0.2 | V | |||||
IO | Output current with power off | VCC = 0, | VO = −7V to 12V | ±100 | μA | |||
IOZ | High-impedance-state output current | VO = −7V to 12V | ±100 | μA | ||||
IIH | High-level input current | VIH = 2.7V | 20 | μA | ||||
IIL | Low-level input current | VIL = 0.4V | −100 | μA | ||||
VO = −7V | −250 | mA | ||||||
IOS | Short-circuit output current (see Note 6) | VO = VCC | 250 | |||||
VO = 12V | 250 | |||||||
ICC | Supply current | No load | Outputs enabled | 80 | 110 | mA | ||
Outputs disabled | 50 | 80 |