JAJSLR6J February 1997 – August 2022 SN65220 , SN65240 , SN75240
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | P, PW | |||
A | 6 | 8 | Analog input | Transient suppressor input – Line 1 | |
B | 4 | 6 | Analog input | Transient suppressor input – Line 2 | |
C | — | 2 | Analog input | Transient suppressor input – Line 3 | |
D | — | 4 | Analog input | Transient suppressor input – Line 4 | |
GND | 2, 5 | 1, 3, 5, 7 | Power | Local device ground | |
NC | 1, 3 | — | — | Internally not connected |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | A | Analog input | Transient suppressor input – Line 1 |
B1 | B | Analog input | Transient suppressor input – Line 2 |
A2, B2 | GND | Power | Local device ground |