JAJSRO4D September 1991 – October 2023 SN75ALS173
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = –2.5 V to 2.5 V, See Figure 6-2 | 9 | 18 | 27 | ns |
tPLH | Propagation delay time, low- to high-level output | 9 | 18 | 27 | ns | |
tPZH | Output enable time to high level | See Figure 6-3 | 4 | 12 | 18 | ns |
tPZL | Output enable time to low level | See Figure 6-4 | 6 | 13 | 21 | ns |
tPHZ | Output disable time from high level | See Figure 6-3 | 10 | 21 | 27 | ns |
tPLZ | Output disable time from low level | See Figure 6-4 | 8 | 15 | 25 | ns |