JAJSMM5B June 2006 – August 2021 SN65C3222E , SN75C3222E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(3) | TYP(1) | UNIT | |
---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output | CL = 150 pF, See Figure 7-3 | 300 | ns |
tPHL | Propagation delay time, high- to low-level output | CL = 150 pF, See Figure 7-3 | 300 | ns |
ten | Output enable time | CL = 150 pF, RL = 3 kΩ, See Figure 7-4 | 200 | ns |
tdis | Output disable time | CL = 150 pF, RL = 3 kΩ, See Figure 7-4 | 200 | ns |
tsk(p) | Pulse skew(2) | See Figure 7-3 | 300 | ns |