JAJSF94F July 2015 – May 2018 SN65DP159 , SN75DP159
PRODUCTION DATA.
A table of bit descriptions is typically included for each register description that indicates the bit field name, field description, and the field access tags. The field access tags are described in Table 5.
ACCESS TAG | NAME | DESCRIPTION |
---|---|---|
R | Read | The field is read by software |
W | Write | The field is written by software |
S | Set | The field is set by a write of one. Writes of 0 to the field have no effect |
C | Clear | The field is cleared by a write of 1. Writes of 0 to the field have no effect |
U | Update | Hardware may autonomously update this field |
NA | No access | Not accessible or not applicable |