JAJSPH3I July 2003 – January 2023 SN65HVD1176 , SN75HVD1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PD | Device power dissipation | RL = 54 Ω, CL = 50 pF, 0 V to 3 V, 15 MHz, 50% duty cycle square wave input, driver and receiver enabled | 277 | 318 | mW | ||
TA | Ambient air temperature | SN65HVD1176 | Low-K board, no air flow, PD = 318 mW | –40 | 64 | °C | |
High-K board, no air flow, PD = 318 mW | –40 | 89 | °C | ||||
SN75HVD1176 | Low-K board, no air flow, PD = 318 mW | 0 | °C | ||||
High-K board, no air flow, PD = 318 mW | 0 | °C | |||||
TSD | Thermal shut down junction temperature | 150 | °C |