JAJSUB8D October 2000 – April 2024 SN65LBC172A , SN75LBC172A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | −0.3 | 6 | V | |
VO | Output voltage range | at any bus (steady state) | −10 | 15 | V |
VO | Output voltage range | at any bus (transient pulse through 100Ω, see Figure 6-8) | −30 | 30 | V |
VI | Input voltage range | at any A, G, or G terminal | −0.5 | VCC + 0.5 | V |
Tstg | Storage temperature range | −65 | 150 | °C | |
PD | Continuous power dissipation | See Dissipation Rating Table | |||
TLEAD | Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C |