JAJSS03F October 1993 – November 2023 SN65LBC173 , SN75LBC173
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = −1.5 V to 1.5 V, | See Figure 6-1 | 11 | 22 | 30 | ns |
tPLH | Propagation delay time, low- to high-level output | 11 | 22 | 30 | ns | ||
tPZH | Output enable time to high level | See Figure 6-2 | 17 | 30 | ns | ||
tPZL | Output enable time to low level | See Figure 6-3 | 18 | 30 | ns | ||
tPHZ | Output disable time from high level | See Figure 6-2 | 35 | 45 | ns | ||
tPLZ | Output disable time from low level | See Figure 6-3 | 25 | 40 | ns | ||
tsk(p) | Pulse skew (|tPHL − tPLH|) | See Figure 6-2 | 0.5 | 6 | ns | ||
tt | Transition time | See Figure 6-1 | 5 | 10 | ns |