JAJSUB3F July 1993 – April 2024 SN65LBC174 , SN75LBC174
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Driver 1 input |
1Y | 2 | O | Driver 1 output |
1Z | 3 | O | Driver 1 inverted output |
1,2EN | 4 | I | Active high driver enable channel 1 and 2 |
2Z | 5 | O | Driver 2 inverted output |
2Y | 6 | O | Driver 2 output |
2A | 7 | I | Driver 2 input |
GND | 8 | - | Ground pin |
3A | 9 | I | Driver 3 input |
3Y | 10 | O | Driver 3 output |
3Z | 11 | O | Driver 3 inverted output |
3,4EN | 12 | I | Active high driver enable channel 3 and 4 |
4Z | 13 | O | Driver 4 inverted output |
4Y | 14 | O | Driver 4 output |
4A | 15 | I | Driver 4 input |
VCC | 16 | ̶ | Power pin |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Driver 1 input |
1Y | 2 | O | Driver 1 output |
NC | 3 | - | No Internal Connection |
1Z | 4 | O | Driver 1 inverted output |
1,2EN | 5 | I | Active high driver enable channel 1 and 2 |
2Z | 6 | O | Driver2 inverted output |
NC | 7 | - | No Internal Connection |
2Y | 8 | O | Driver 2 output |
2A | 9 | I | Driver 2 input |
GND | 10 | ̶ | Ground pin |
3A | 11 | I | Driver 3 input |
3Y | 12 | O | Driver 3 output |
NC | 13 | ̶ | No Internal Connection |
3Z | 14 | O | Driver 3 inverted output |
3,4EN | 15 | I | Active high driver enable channel 3 and 4 |
4Z | 16 | O | Driver 4 inverted output |
NC | 17 | ̶ | No Internal Connection |
4Y | 18 | O | Driver 4 output |
4A | 19 | I | Driver 4 input |
VCC | 20 | ̶ | Power pin |