JAJSS04D November 2000 – November 2023 SN65LBC175A , SN75LBC175A
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Voltage at any bus terminal | A, B | −7 | 12 | V | |
High-level input voltage, VIH | EN | 2 | VCC | V | |
Low-level input voltage, VIL | 0 | 0.8 | mA | ||
Output current | Y | −8 | 8 | ||
Operating free-air temperature, TA | SN75LBC175A | 0 | 70 | °C | |
SN65LBC175A | −40 | 85 |