JAJSS04D November 2000 – November 2023 SN65LBC175A , SN75LBC175A
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1B | 1 | I | Channel 1 Inverting Differential Input |
1A | 2 | I | Channel 1 Non-Inverting Differential Input |
1Y | 3 | O | Channel 1 Output |
1,2 EN | 4 | I | Channel 1 and 2 Active High Enable |
2Y | 5 | O | Channel 2 Output |
2A | 6 | I | Channel 2 Non-Inverting Differential Input |
2B | 7 | I | Channel 2 Inverting Differential Input |
GND | 8 | GND | Device Ground |
3B | 9 | I | Channel 3 Inverting Differential Input |
3A | 10 | I | Channel 3 Non-Inverting Differential Input |
3Y | 11 | O | Channel 3 Output |
3,4 EN | 12 | I | Channel 3 and 4 Active High Enable |
4Y | 13 | O | Channel 4 Output |
4A | 14 | I | Channel 4 Non-Inverting Differential Input |
4B | 15 | I | Channel 4 Inverting Differential Input |
VCC | 16 | POW | Device Supply |