JAJSS04D November 2000 – November 2023 SN65LBC175A , SN75LBC175A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | output rise time | 2 | 4 | ns | ||
tf | output fall time | VID = -3 V to 3 V, See Figure 6-2 | 2 | 4 | ns | |
tPLH | Propagation delay time, low-to-high level output | 9 | 12 | 16 | ns | |
tPHL | Propagation delay time, high-to-low level output | 9 | 12 | 16 | ns | |
tPZH | Propagation delay time, high-impedance to high-level output | See Figure 6-3 | 27 | 38 | ns | |
tPHZ | Propagation delay time, high-level to high-impedance output | 7 | 16 | ns | ||
tPZL | Propagation delay time, high-impedance to low level output | See Figure 6-4 | 29 | 38 | ns | |
tPLZ | Propagation delay time, low-level to high-impedance output | 12 | 16 | ns | ||
tsk(P) | Pulse skew (|(tPLH - tPHL)|) | 0.2 | 1 | ns | ||
tsk(o) | output skew (see Note 4) | 2 | ns | |||
tsk(PP) | Part-to-part skew (see Note 5) | 2 | ns |