JAJSOF8I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA | 0.2 | V | |||
VIT– | Negative-going input threshold voltage | IO = 8 mA | –0.2 | V | |||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 45 | mV | ||||
VIK | Enable-input clamp voltage | II = –18 mA | -1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, | IOH = –8 mA | 3.5 | 4.5 | V | |
VOL | Low-level output voltage | VID = –200 mV, | IOL = 8 mA | 0.3 | 0.5 | V | |
IOZ | High-impedance-state output current | VO = 0 V to VCC | ±20 | μA | |||
IIH | High-level enable-input current | VIH = 2.4 V | –50 | µA | |||
IIL | Low-level enable-input current | VIL = 0.4 V | –100 | μA | |||
II | Bus input current | VI = 12 V, VCC = 5 V, | Other input at 0 V | 0.7 | 1 | mA | |
VI = 12 V, VCC = 0 V, | Other input at 0 V | 0.8 | 1 | ||||
VI = -7 V, VCC = 5 V, | Other input at 0 V | –0.8 | -0.5 | ||||
VI = -7 V, VCC = 0 V, | Other input at 0 V | –0.8 | –0.5 | ||||
ICC | Supply current | Driver disabled | Outputs enabled | 5 | mA | ||
Outputs disabled | 3 |