JAJSOF8I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
td(OD) | Differential output delay time | RL = 54 Ω, | See Figure 7-3 | 7 | 12 | 18 | ns |
tt(OD) | Differential output transition time | 5 | 10 | 20 | ns | ||
tPZH | Output enable time to high level | RL = 110 Ω, | See Figure 7-4 | 35 | ns | ||
tPZL | Output enable time to low level | RL = 110 Ω, | See Figure 7-5 | 35 | ns | ||
tPHZ | Output disable time from high level | RL = 110 Ω, | See Figure 7-4 | 50 | ns | ||
tPLZ | Output disable time from low level | RL = 110 Ω, | See Figure 7-5 | 35 | ns |