JAJSRQ6B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
R | 1 | O | Receiver Output |
RE | 2 | I | Active Low Receiver Enable Input |
DE | 3 | I | Active High Driver Enable Input |
D | 4 | I | Driver Input |
GND | 5 | GND | Device GND |
A | 6 | I/O | Non-Inverting Differential Bus I/O |
B | 7 | I/O | Inverting Differential Bus I/O |
VCC | 8 | PWR | Device VCC (4.75V to 5.25V) |