JAJSRQ6B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 0.2 | V | ||||
VIT− | Negative-going input threshold voltage | −0.2 | |||||
Vhys | Hysteresis voltage (VIT+ − VIT-) | 70 | mV | ||||
VIK | Enable-input clamp voltage | II = −18 mA | −1.5 | V | |||
VOH | High-level output voltage | VID = 200 mV, IO = −8 mA, | See Figure 6-7 | 2.8 | V | ||
VOL | Low-level output voltage | VID = 200 mV, IO = 4 mA, | See Figure 6-7 | 0.4 | V | ||
IOZ | High-impedance-state output current | VO = 0.4 to 2.4 V | ±1 | μA | |||
II | Bus input current | VIH = 12 V, VCC = 5 V | Other input at 0 V | 250 | μA | ||
VIH = 12 V, VCC = 0 V | 250 | ||||||
VIH = −7 V, VCC = 5 V | −200 | ||||||
VIH = −7 V, VCC = 0 V | −200 | ||||||
IIH | High-level input current (RE) | VIH = 2 V | 50 | μA | |||
IIL | Low-level input current (RE) | VIL = 0.8 V | −50 | μA | |||
ICC | Supply current | No load | DE at 0 V, RE at 0 V | 3.5 | mA | ||
DE at 0 V, RE at VCC | 175 | 250 | μA |