JAJSRQ6B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tr | Differential output signal rise time | RL = 54 Ω, See Figure 6-3 | CL = 50 pF, | 0.25 | 0.72 | 1.2 | μs |
tf | Differential output signal fall time | 0.25 | 0.73 | 1.2 | |||
tPLH | Propagation delay time, low-to-high-level output | 1.3 | |||||
tPHL | Propagation delay time, high-to-low-level output | 1.3 | |||||
tsk(p) | Pulse skew (tPHL − tPLH) | 0.075 | 0.15 | ||||
tPZH | Output enable time to high level | RL = 110 Ω, | See Figure 6-5 | 3.5 | μs | ||
tPHZ | Output disable time from high level | 3.5 | |||||
tPZL | Output enable time to low level | RL = 110 Ω, | See Figure 6-6 | 3.5 | μs | ||
tPLZ | Output disable time from low level | 3.5 |