JAJSRQ6B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VCC | 4.75 | 5 | 5.25 | V | |
Voltage at any bus I/O terminal (separately or common mode) VI or VIC | −7 | 12 | V | ||
High-level input voltage, VIH | D, DE, RE | 2 | V | ||
Low-level input voltage, VIL | 0.8 | ||||
Differential input voltage, VID (see (1)) | −12 | 12 | V | ||
Output current, IO | Driver | −60 | 60 | mA | |
Receiver | −8 | 4 | |||
Operating free-air temperature, TA | SN65LBC182 | −40 | 85 | °C | |
SN75LBC182 | 0 | 70 |