JAJSRQ6B May 2001 – October 2023 SN65LBC182 , SN75LBC182
PRODUCTION DATA
INPUT D |
ENABLE DE |
OUTPUTS | |
---|---|---|---|
A | B | ||
H | H | H | L |
L | H | L | H |
X | L | Z | Z |
Open | H | H | L |
DIFFERENTIAL INPUTS |
ENABLE RE |
OUTPUT R |
---|---|---|
VID ≥ 0.2 V | L | H |
-0.2V < VID < 0.2 V | L | ? |
VID ≤ -0.2 V | L | L |
X | H | Z |
Open | L | H |