JAJSV24J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
When the driver enable pin (DE) is logic high, the differential outputs A and B follow the logic states at data input D. A logic high at D causes A to turn high and B to turn low. In this case, the differential output voltage defined as VOD = VA – VB is positive. When D is low, the output states reverse, B turns high, A becomes low, and VOD is negative.
When DE is low, both outputs turn high-impedance. In this condition, the logic state at D is irrelevant.
INPUT(1) | ENABLE | OUTPUTS | FUNCTION | |
---|---|---|---|---|
D | DE | A | B | |
H | H | H | L | Actively drive bus High |
L | H | L | H | Actively drive bus Low |
X | L | Z | Z | Driver disabled |
When the receiver enable pin, RE, is logic low, the receiver is enabled. When the differential input voltage defined as VID = VA – VB is positive and higher than the positive input threshold, VIT+, the receiver output (R) turns high. When VID is negative and lower than the negative input threshold, VIT–, the receiver output turns low. If VID is between VIT+ and VIT–, the output is indeterminate.
When RE is logic high, the receiver output is high-impedance and the magnitude and polarity of VID are irrelevant. When the transceiver is disconnected from the bus, the receiver provides a failsafe high output.
DIFFERENTIAL INPUT | ENABLE(1) | OUTPUT | FUNCTION |
---|---|---|---|
VID = VA – VB | RE | R | |
VID > VIT+ | L | H | Receive valid bus High |
VIT– < VID < VIT+ | L | ? | Indeterminate bus state |
VID < VIT– | L | L | Receive valid bus Low |
X | H | Z | Receiver disabled |
OPEN | L | H | Receiver failsafe High |