JAJSV24J October 1996 – July 2024 SN65LBC184 , SN75LBC184
PRODUCTION DATA
PARAMETER | ALTERNATE SYMBOLS | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
ICC | Supply current | NA | DE = RE = 5V | No Load | 12 | 25 | mA | |
DE = 0 V RE = 5V | No Load | 175 | 300 | μA | ||||
IIH | High-level input current (D, DE, RE) | NA | VI = 2.4V | 50 | μA | |||
IIL | Low-level input current (D, DE, RE) | NA | VI = 0.4V | –50 | μA | |||
IOS | Short-circuit output current OS(2) | NA | VO = –7V | –250 | –120 | mA | ||
VO = VCC | 250 | |||||||
VO = 12V | 250 | |||||||
IOZ | High-impedance output current | NA | See Receiver II | mA | ||||
VO | Output voltage | Voa, Vob | IO = 0 | 0 | VCC | V | ||
VOC(PP) | Peak-to-peak change in common-mode output voltage during state transitions | NA | See Figure 6-4 and Figure 6-5 | 0.8 | V | |||
VOC | Common-mode output voltage | |Vos| | See Figure 6-3 | 1 | 3 | V | ||
|ΔVOC(SS)| | Magnitude of change, common-mode steady-state output voltage | |Vos – Vos| | See Figure 6-5 | 0.1 | V | |||
|VOD| | Magnitude of differential output voltage |VA – VB| | Vo | IO = 0 | 1.5 | 6 | V | ||
RL = 54Ω, See Figure 6-3 | 1.5 | V | ||||||
Δ|VOD| | Change in differential voltage magnitude between logic states | ||Vt| – |Vt|| | RL = 54Ω | 0.1 | V |