JAJSKZ3B December 2021 – December 2023 SN75LVPE5421
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The SN75LVPE5421 is a four channel linear redriver with integrated multiplexer (mux). The low-power high-performance linear repeater or redriver is designed to support PCIe 1.0, 2.0, 3.0, 4.0, and 5.0. The device is a protocol agnostic linear redriver that can operate for other AC-coupled interface up to 32Gbps.
The SN75LVPE5421 can be configured in two different ways:
Pin Mode – device control configuration is done solely by strap pins. Pin mode is expected to be good enough for many system implementation needs.
SMBus/I2C Secondary Mode – provides most flexibility. Requires an external SMBus/I2C primary device to configure SN75LVPE5421 though writing to its secondary address.