JAJSVL7 November 2024 TAA3020
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td(SDOUT-BCLK) | BCLK to SDOUT delay | 50% of BCLK to 50% of SDOUT | 3 | 18 | ns | |
td(SDOUT-FSYNC) | FSYNC to SDOUT delay in TDM or LJ mode (for MSB data with TX_OFFSET = 0) | 50% of FSYNC to 50% of SDOUT | 18 | ns | ||
f(BCLK) | BCLK output clock frequency: master mode (1) | 24.576 | MHz | |||
tH(BCLK) | BCLK high pulse duration: master mode | 14 | ns | |||
tL(BCLK) | BCLK low pulse duration: master mode | 14 | ns | |||
td(FSYNC) | BCLK to FSYNC delay: master mode | 50% of BCLK to 50% of FSYNC | 3 | 18 | ns | |
tr(BCLK) | BCLK rise time: master mode | 10% - 90% rise time | 8 | ns | ||
tf(BCLK) | BCLK fall time: master mode | 90% - 10% fall time | 8 | ns |