JAJSNO9 January 2022 TAA5212
ADVANCE INFORMATION
The TAA5212 is from a scalable family of devices. As part of the extended family of devices, the TAA5212 consists of a high-performance, low-power, flexible, mono/stereo, audio analog-to-digital converter (ADC). This device is intended for applications such as ruggedized communication equipment, IP network camera, Professional Audio and multimedia applications. The high dynamic range of this device enables far-field audio recording with high fidelity. This device integrates a host of features that reduce cost, board space, and power consumption in space-constrained system designs. Package, performance, and compatible configuration registers across extended family make this device well suited for scalable system designs.
The TAA5212 consists of the following blocks:
Communication to the TAA5212 for configuring the control registers is supported using an I2C and SPI interface. The device supports a highly flexible audio serial interface [time-division multiplexing (TDM), I2S, or left-justified (LJ)] to transmit audio data seamlessly in the system across devices.