JAJSNO5 December 2023 TAC5242
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER | ||||||
AVDD(1) | Analog supply voltage to AVSS AVDD-3.3V Operation | 3.0 | 3.3 | 3.6 | V | |
AVDD(1) | Analog supply voltage to AVSS - AVDD 1.8V operation | 1.65 | 1.8 | 1.95 | V | |
IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 3.3-V operation | 3.0 | 3.3 | 3.6 | V | |
IO supply voltage to VSS (thermal pad) - IOVDD 1.8-V operation | 1.65 | 1.8 | 1.95 | |||
IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 1.2-V operation | 1.08 | 1.2 | 1.32 | V | |
INPUTS | ||||||
INxx | Analog input pins voltage to AVSS for line-in recording | 0 | AVDD | V | ||
INxx | Analog input pins voltage to AVSS for microphone recording | 0.1 | MICBIAS – 0.1 | V | ||
IO | Digital input pins(except MD0) voltage to VSS (thermal pad) | 0 | IOVDD | V | ||
MD0 | MD0 pin w.r.t AVSS | 0 | AVDD | V | ||
TEMPERATURE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C | ||
OTHERS | ||||||
MD3 clock frequency (in controller mode) | 36.864(2) | MHz | ||||
CL | Digital output load capacitance | 20 | 50 | pF |