SLASF32 December 2023 TAD5142
ADVANCE INFORMATION
The TAD5142 is a stereo, high-performance audio DAC that supports sample rates of up to 192 kHz. The device can be configured by controlling the Pins MD0 to MD6 and can support 1.8/3.3V AVDD along with flexible Digital interfaces of I2S/TDM/LJF. The device also supports 2 channel differential, single ended or psuedo differential output with options for headphone and lineout drive capabilities.