JAJSNP2A December 2023 – October 2024 TAD5142
PRODUCTION DATA
The device supports playback of two channels using the high-performance stereo DAC. The device consists of two pairs of analog output pins (OUTxP and OUTxM) which can be configured in single-ended or differential input mode by setting MD4 and MD5 pins. The input source for these channels is from TDM/I2S/LJ interface.
Table 6-9 shows the analog output configuration modes available with MD4 and MD5 pins.
MD5 | MD4 | ANALOG OUTPUT CONFIGURATION |
---|---|---|
Low | Low | Differential Output; Line-out only |
Low | High | Differential Output; Receiver/Headphone load or Line-out |
High | Low | Single-ended output; Line-out only |
High | High | Pseudo differential output with external common-mode sense; Headphone load only |
Figure 6-8 to Figure 6-10 show the typical configuration diagrams for the various output modes.
The device also supports channel select configurations to enable mono or stereo outptut in I2S and LJ Modes. This can be configured by setting MD6 pin. Table 6-10 shows the control for this feature with MD6 configuration. DAC Channel-2 is disabled when MD6 pin is set to High. In TDM mode, MD6 pin function is as described in Figure 6-2.
MD6 | ANALOG OUTPUT CONFIGURATION |
---|---|
Low | Stereo DAC |
High | Mono 1-Channel DAC (OUT1x enabled, OUT2x disabled) |