JAJSNP2A December 2023 – October 2024 TAD5142
PRODUCTION DATA
At TA = 25°C, AVDD = 3.3V, IOVDD = 3.3V, fIN = 1kHz sinusoidal signal, fS = 48kHz, 32-bit audio data, BCLK = 256×fS, TDM target mode, and linear phase interpolation filter, with 1200Ω line-out load in differential configuration; measured filter free with an Audio Precision with a 20Hz to 20kHz un-weighted bandwidth, unless otherwise noted
Differential output |
Differential output, -60dBFS input |