JAJSNP2A December 2023 – October 2024 TAD5142
PRODUCTION DATA
The device uses an integrated, low-jitter, phase-locked loop (PLL) to generate internal clocks required for the DAC modulators and digital filter engine, as well as other control blocks.
In target mode of operation, the device supports the various output data sample rates (of the FSYNC signal frequency) and the BCLK to FSYNC ratio to configure all clock dividers, including the PLL configuration, internally without host programming. Table 6-4 to Table 6-7 list the supported FSYNC and BCLK frequencies depending on IOVDD Supply.
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (8 kHz) |
FSYNC (16 kHz) |
FSYNC (24 kHz) |
FSYNC (32 kHz) |
FSYNC (48 kHz) |
FSYNC (96 kHz) |
FSYNC (192 kHz) |
|
16 | Reserved | 0.256 | 0.384 | 0.512 | 0.768 | 1.536 | 3.072 |
24 | Reserved | 0.384 | 0.576 | 0.768 | 1.152 | 2.304 | 4.608 |
32 | 0.256 | 0.512 | 0.768 | 1.024 | 1.536 | 3.072 | 6.144 |
48 | 0.384 | 0.768 | 1.152 | 1.536 | 2.304 | 4.608 | 9.216 |
64 | 0.512 | 1.024 | 1.536 | 2.048 | 3.072 | 6.144 | 12.288 |
96 | 0.768 | 1.536 | 2.304 | 3.072 | 4.608 | 9.216 | 18.432 |
128 | 1.024 | 2.048 | 3.072 | 4.096 | 6.144 | 12.288 | 24.576 |
192 | 1.536 | 3.072 | 4.608 | 6.144 | 9.216 | 18.432 | Reserved |
256 | 2.048 | 4.096 | 6.144 | 8.192 | 12.288 | 24.576 | Reserved |
384 | 3.072 | 6.144 | 9.216 | 12.288 | 18.432 | Reserved | Reserved |
512 | 4.096 | 8.192 | 12.288 | 16.384 | 24.576 | Reserved | Reserved |
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (7.35 kHz) |
FSYNC (14.7 kHz) |
FSYNC (22.05 kHz) |
FSYNC (29.4 kHz) |
FSYNC (44.1 kHz) |
FSYNC (88.2 kHz) |
FSYNC (176.4 kHz) |
|
16 | Reserved | Reserved | 0.3528 | 0.4704 | 0.7056 | 1.4112 | 2.8224 |
24 | Reserved | 0.3528 | 0.5292 | 0.7056 | 1.0584 | 2.1168 | 4.2336 |
32 | Reserved | 0.4704 | 0.7056 | 0.9408 | 1.4112 | 2.8224 | 5.6448 |
48 | 0.3528 | 0.7056 | 1.0584 | 1.4112 | 2.1168 | 4.2336 | 8.4672 |
64 | 0.4704 | 0.9408 | 1.4112 | 1.8816 | 2.8224 | 5.6448 | 11.2896 |
96 | 0.7056 | 1.4112 | 2.1168 | 2.8224 | 4.2336 | 8.4672 | 16.9344 |
128 | 0.9408 | 1.8816 | 2.8224 | 3.7632 | 5.6448 | 11.2896 | 22.5792 |
192 | 1.4112 | 2.8224 | 4.2336 | 5.6448 | 8.4672 | 16.9344 | Reserved |
256 | 1.8816 | 3.7632 | 5.6448 | 7.5264 | 11.2896 | 22.5792 | Reserved |
384 | 2.8224 | 5.6448 | 8.4672 | 11.2896 | 16.9344 | Reserved | Reserved |
512 | 3.7632 | 7.5264 | 11.2896 | 15.0528 | 22.5792 | Reserved | Reserved |
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (8 kHz) |
FSYNC (16 kHz) |
FSYNC (24 kHz) |
FSYNC (32 kHz) |
FSYNC (48 kHz) |
FSYNC (96 kHz) |
FSYNC (192 kHz) |
|
16 | Reserved | 0.256 | 0.384 | 0.512 | 0.768 | 1.536 | 3.072 |
24 | Reserved | 0.384 | 0.576 | 0.768 | 1.152 | 2.304 | 4.608 |
32 | 0.256 | 0.512 | 0.768 | 1.024 | 1.536 | 3.072 | 6.144 |
48 | 0.384 | 0.768 | 1.152 | 1.536 | 2.304 | 4.608 | 9.216 |
64 | 0.512 | 1.024 | 1.536 | 2.048 | 3.072 | 6.144 | 12.288 |
96 | 0.768 | 1.536 | 2.304 | 3.072 | 4.608 | 9.216 | Reserved |
128 | 1.024 | 2.048 | 3.072 | 4.096 | 6.144 | 12.288 | Reserved |
192 | 1.536 | 3.072 | 4.608 | 6.144 | 9.216 | Reserved | Reserved |
256 | 2.048 | 4.096 | 6.144 | 8.192 | 12.288 | Reserved | Reserved |
384 | 3.072 | 6.144 | 9.216 | 12.288 | Reserved | Reserved | Reserved |
512 | 4.096 | 8.192 | 12.288 | Reserved | Reserved | Reserved | Reserved |
BCLK TO FSYNC RATIO | BCLK (MHz) | ||||||
---|---|---|---|---|---|---|---|
FSYNC (7.35 kHz) |
FSYNC (14.7 kHz) |
FSYNC (22.05 kHz) |
FSYNC (29.4 kHz) |
FSYNC (44.1 kHz) |
FSYNC (88.2 kHz) |
FSYNC (176.4 kHz) |
|
16 | Reserved | Reserved | 0.3528 | 0.4704 | 0.7056 | 1.4112 | 2.8224 |
24 | Reserved | 0.3528 | 0.5292 | 0.7056 | 1.0584 | 2.1168 | 4.2336 |
32 | Reserved | 0.4704 | 0.7056 | 0.9408 | 1.4112 | 2.8224 | 5.6448 |
48 | 0.3528 | 0.7056 | 1.0584 | 1.4112 | 2.1168 | 4.2336 | 8.4672 |
64 | 0.4704 | 0.9408 | 1.4112 | 1.8816 | 2.8224 | 5.6448 | 11.2896 |
96 | 0.7056 | 1.4112 | 2.1168 | 2.8224 | 4.2336 | 8.4672 | Reserved |
128 | 0.9408 | 1.8816 | 2.8224 | 3.7632 | 5.6448 | 11.2896 | Reserved |
192 | 1.4112 | 2.8224 | 4.2336 | 5.6448 | 8.4672 | Reserved | Reserved |
256 | 1.8816 | 3.7632 | 5.6448 | 7.5264 | 11.2896 | Reserved | Reserved |
384 | 2.8224 | 5.6448 | 8.4672 | 11.2896 | Reserved | Reserved | Reserved |
512 | 3.7632 | 7.5264 | 11.2896 | Reserved | Reserved | Reserved | Reserved |
In the controller mode of operation, the device uses the MD3 pin, as the system clock, CCLK for the reference input clock source. In target mode of operation, the MD3 pin should be grounded.
The device provides flexibility in FSYNC selection with a supported system clock frequency option of either 256 × fS or 128 × fS or a fixed 48/44.1KSPS or 96/88.2KSPS as configured using the MD1 and MD2 pins.
The table Table 6-8 shows the FSYNC and BCLK selection for the controller mode using the MD1 and MD2 pins. In controller mode of operation, AVDD = 3.3V and Word-Length = 32.
MD2 | MD1 | SYSTEM CLOCK SELECTION (Valid for Controller Mode only) | ||
---|---|---|---|---|
FSYNC | I2S Mode | TDM Mode | ||
Low | Low | FSYNC = CCLK/256 | BCLK = 64*fS | For FSYNC<=48KSPS, BCLK = 256*fS, for 48KSPS<FSYNC<=96KSPS, BCLK = 128*fS, and for FSYNC>96KSPS, BCLK = 64*fS |
Low | High | FSYNC = CCLK/128 | ||
High | Low | FSYNC = 96/88.2KSPS | BCLK = 128*fS | |
High | High | FSYNC = 48/44.1KSPS | BCLK = 256*fS |