JAJSVG1 August 2024 TAS2120
ADVANCE INFORMATION
TA = 25℃, VBAT = 3.6V, VBAT2S = 7.2V (2S mode enabled), PVDD = 12V (External PVDD mode enabled) , VDD=1.8 V, IOVDD=1.8 V, Load = 8Ω + 33μH, LBOOST = 1μH, FIN = 1kHz, Fs = 48kHz, Gain = 21dBV, BST_ILIM (1S Boost mode) = 5.1A, BST_ILIM (2S Boost mode) = 4.1A, SDZ=1, Noise gate mode disabled, Measured filter free with an Audio Precision with a 22Hz to 20kHz un-weighted bandwidth, unless otherwise noted.
RL = 8 Ω | 1S Battery Mode |
RL = 8 Ω | External PVDD mode |
RL = 8 Ω | VBAT2S = 7.2 V | 2S Battery mode |
RL = 8 Ω | 1S Battery Mode |
RL = 8 Ω | External PVDD mode |
RL = 8 Ω | 2S Battery Mode |
RL = 8 Ω | VBAT = 3.6 V | 1S Battery Mode |
RL = 8 Ω | PVDD = 12 V | External PVDD mode |
RL = 8 Ω | 2S Battery mode |