JAJSVG1 August 2024 TAS2120
ADVANCE INFORMATION
The internal Boost of TAS2120 can be disabled by setting BST_EN register low. When the external PVDD mode is used, the class-D amplifier is directly powered from the voltage source on PVDD pin. The device configurations needs to be updated using PPC3 software to configure the device in required performance configurations for external PVDD mode of operation.