JAJSVG1 August 2024 TAS2120
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTAS2120RBGR | VQFN-HR | RBG | 26 | 3000 | 330 | 12.4 | 3.8 | 4.3 | 1.5 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTAS2120RBGR | VQFN-HR | RGB | 26 | 3000 | 360.0 | 360.0 | 35 |