JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Reports the status of the DSP booting.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||||||
Reserved | DSP_BS | Reserved | |||||||||||
R-0h | R-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | Reserved | R | 0h | Reserved |
2 | DSP_BS | R | 0h | The DSP booting is
0 = completed; Host can write coefficient memories 0 = in progress ; Host cannot write coefficient memories |
1-0 | Reserved | R | 0h | Reserved |