JAJSCN2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Configures the low power shutdown mode.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VBAT_POR | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved |
RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h | RW-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VBAT_POR | RW | 0h | Disable POR and enter lower power mode. The AVDD and VBATT must be present when this mode is used. Low power is
0 = disabled 1 = enabled |
6 | Reserved | RW | 0h | Reserved |
5 | Reserved | RW | 0h | Reserved |
4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2 | Reserved | RW | 0h | Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | Reserved | RW | 0h | Reserved |